Viterra Call us for Storage & Handling
1800 018 205
Glencore Grain Call us for Grain Marketing
1300 453 626
Log on

Ezigrain Weather


State:   District:   Town/City:      ... refresh  ... save weather location 
Weather - Monday, 24 April 2017
Adelaide


Showers
Min 16 °C
Max 21 °C
Current 20.3 °C
Wind km/h WNW 11
Rain since 9 am 0.0 mm

7 Day Forcast

Day Min °C Max °C Condition
Rain
%mm
Wind (km/h)
9am3pm
Tuesday 14 20
Shower or two.
90 1-5 WSW 20 W 27
Wednesday 11 17
Possible shower.
50 < 1 SSW 28 SSW 30
Thursday 9 18
Possible shower.
70 < 1 SW 14 SW 23
Friday 12 21
Shower or two.
70 < 1 W 17 WSW 26
Saturday 13 20
Shower or two.
50 < 1 SW 15 SSW 21
Sunday 12 21
Cloudy.
70 < 1 SSW 10 SSW 17
Monday 11 20
Mostly cloudy. Possible shower. W'ly winds
60 < 1 W 15 W 23
 
© Copyright ezigrain 2000-2017. All rights reserved. | Terms and Conditions of Use. | Contact Us.